ZHCSRE4C june 2005 – december 2022 SN74LVC8T245
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN74LVC8T245 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The maximum output current can be up to 32 mA when device is powered by 5 V. It is recommended to tie all unused I/Os to GND. The device should not have any floating I/Os when changing translation direction.