SCES193N April 1999 – January 2015 SN74LVC2G00
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SN74LVC2G00 device contains two 2-input positive-NAND gates and performs the Boolean function
Y = A × B or Y = A + B on each gate. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
INPUTS | OUTPUT Y |
|
---|---|---|
A | B | |
H | H | L |
L | X | H |
X | L | H |