SCES215Y April 1999 – December 2017 SN74LVC1GU04
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
TJ | Maximum junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 | ±2000 | V | |
Charged-device model (CDM), per JEDEC specification JESD22-C101 | ±1000 |
THERMAL METRIC(1) | SN74LVC1GU04 | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
DBV (SOT-23) |
DCK (SC70) |
DRL (SOT-5X3) |
DRY (SON) |
DSF (SON) |
DPW (X2SON) |
YZV (DSBGA) |
YZP (DSBGA) |
|||
5 PINS | 5 PINS | 5 PINS | 5 PINS | 5 PINS | 5 PINS | 4 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 231.5 | 276.1 | 296.2 | 369.6 | 410.3 | 511 | 168.2 | 144.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 139.4 | 178.9 | 137.3 | 257.6 | 208.4 | 241.9 | 2.1 | 1.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 71.1 | 70.9 | 145.3 | 230.8 | 262.6 | 374.2 | 55.9 | 39.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 45.2 | 47 | 14.7 | 77.2 | 36 | 45 | 1.1 | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 70.7 | 69.3 | 145.9 | 231 | 262.3 | 373.3 | 56.3 | 39.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | N/A | N/A | N/A | 168.0 | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | VIL = 0 V, IOH = –100 µA, VCC = 1.65 V to 5.5 V | VCC – 0.1 | V | |||
VIL = 0 V, IOH = –4 mA, VCC = 1.65 V | 1.2 | ||||||
VIL = 0 V, IOH = –8 mA, VCC = 2.3 V | 1.9 | ||||||
VIL = 0 V, IOH = –16 mA, VCC = 3 V | 2.4 | ||||||
VIL = 0 V, IOH = –24 mA, VCC = 3 V | 2.3 | ||||||
VIL = 0 V, IOH = –32 mA, VCC = 4.5 V | 3.8 | ||||||
VOL | Low-level output voltage | VIH = VCC, IOL = 100 µA, VCC = 1.65 V to 5.5 V | 0.1 | V | |||
VIH = VCC, IOL = 4 mA, VCC = 1.65 V | 0.45 | ||||||
VIH = VCC, IOL = 8 mA, VCC = 2.3 V | 0.3 | ||||||
VIH = VCC, IOL = 16 mA, VCC = 3 V | 0.4 | ||||||
VIH = VCC, IOL = 24 mA, VCC = 3 V | 0.55 | ||||||
VIH = VCC, IOL = 32 mA, VCC = 4.5 V | 0.55 | ||||||
II | Input leakage current | A Input: VI = 5.5 V or GND, VCC = 0 V to 5.5 V |
±5 | μA | |||
ICC | Supply current | VI = 5.5 V or GND, IO = 0, VCC = 1.65 V to 5.5 V | 10 | μA | |||
CI | Input capacitance | VI = VCC or GND, VCC = 3.3 V, TA = –40°C to 85°C | 7 | pF |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
tpd | Propagation delay | A-to-Y | VCC = 1.8 V ± 0.15 V | 1.3 | 5 | ns |
VCC = 2.5 V ± 0.2 V | 1 | 4 | ||||
VCC = 3.3 V ± 0.3 V | 1.1 | 3.7 | ||||
VCC = 5 V ± 0.5 V | 1 | 3 |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
tpd | Propagation delay | A-to-Y | VCC = 1.8 V ± 0.15 V | 1.3 | 5.5 | ns |
VCC = 2.5 V ± 0.2 V | 1 | 4.5 | ||||
VCC = 3.3 V ± 0.3 V | 1.1 | 4.2 | ||||
VCC = 5 V ± 0.5 V | 1 | 3.5 |
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | f = 10 MHz | VCC = 1.8 V | 9 | pF |
VCC = 2.5 V | 11 | ||||
VCC = 3.3 V | 13 | ||||
VCC = 5 V | 27 |