SCES499E June 2001 – April 2015 SN74LVC1G66-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(2) | –0.5 | 6.5 | V | |
VI | Input voltage(2)(3) | –0.5 | 6.5 | V | |
VI/O | Switch I/O voltage(2)(3)(4) | –0.5 | VCC + 0.5 | V | |
IIK | Control input clamp current | VI < 0 | –50 | mA | |
IIOK | I/O port diode current | VI/O < 0 | –50 | mA | |
IT | ON-state switch current | VI/O < 0 to VCC | ±50 | mA | |
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | 2000 | V |
Charged-device model (CDM), per AEC Q100-011 | 1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 1.65 | 5.5 | V | |
VI/O | I/O port voltage | 0 | VCC | V | |
VIH | High-level input voltage, control input | VCC = 1.65 V to 1.95 V | VCC × 0.65 | V | |
VCC = 2.3 V to 2.7 V | VCC × 0.7 | ||||
VCC = 3 V to 3.6 V | VCC × 0.7 | ||||
VCC = 4.5 V to 5.5 V | VCC × 0.7 | ||||
VIL | Low-level input voltage, control input | VCC = 1.65 V to 1.95 V | VCC × 0.35 | V | |
VCC = 2.3 V to 2.7 V | VCC × 0.3 | ||||
VCC = 3 V to 3.6 V | VCC × 0.3 | ||||
VCC = 4.5 V to 5.5 V | VCC × 0.3 | ||||
VI | Control input voltage | 0 | 5.5 | V | |
Δt/Δv | Input transition rise and fall time | VCC = 1.65 V to 1.95 V | 20 | ns/V | |
VCC = 2.3 V to 2.7 V | 20 | ||||
VCC = 3 V to 3.6 V | 10 | ||||
VCC = 4.5 V to 5.5 V | 10 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | SN74LVC1G66-Q1 | UNIT | ||
---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | |||
5 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 206 | 252 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
ron | ON-state switch resistance | VI = VCC or GND, VC = VIH (see Figure 2 and Figure 1) |
IS = 4 mA | 1.65 V | 12 | 35 | Ω | |
IS = 8 mA | 2.3 V | 9 | 30 | |||||
IS = 16 mA | 3 V | 9 | 30 | |||||
IS = 16 mA | 4.5 V | 5.5 | 25 | |||||
ron(p) | Peak on resistance | VI = VCC or GND, VC = VIH (see Figure 2 and Figure 1) |
IS = 4 mA | 1.65 V | 74.5 | 165 | Ω | |
IS = 8 mA | 2.3 V | 20 | 60 | |||||
IS = 16 mA | 3 V | 12.5 | 35 | |||||
IS = 16 mA | 4.5 V | 7.5 | 25 | |||||
IS(off) | OFF-state switch leakage current | VI = VCC and VO = GND or VI = GND and VO = VCC, VC = VIL (see Figure 3) |
5.5 V | ±1 | μA | |||
±0.1(1) | ||||||||
IS(on) | ON-state switch leakage current | VI = VCC or GND, VC = VIH, VO = Open (see Figure 4) |
5.5 V | ±1 | μA | |||
±0.1(1) | ||||||||
II | Control input current | VC = VCC or GND | 5.5 V | ±1 | μA | |||
±0.1(1) | ||||||||
ICC | Supply current | VC = VCC or GND | 5.5 V | 10 | μA | |||
1(1) | ||||||||
ΔICC | Supply current change | VC = VCC – 0.6 V | 5.5 V | 500 | μA | |||
Cic | Control input capacitance | 5 V | 2 | pF | ||||
Cio(off) | Switch input and output capacitance | 5 V | 6 | pF | ||||
Cio(on) | Switch input and output capacitance | 5 V | 13 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd(1) | Propagation delay | A or B | B or A | 5.5 | 3.2 | 2.8 | 2.6 | ns | ||||
ten(2) | Enable time | C | A or B | 2.5 | 14 | 1.9 | 9.5 | 1.8 | 8 | 1.5 | 7.2 | ns |
tdis(3) | Disable time | C | A or B | 2.2 | 12 | 1.4 | 8.9 | 2 | 8.4 | 1.4 | 6.9 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
VCC | TYP | UNIT |
---|---|---|---|---|---|---|
Frequency response(1)
(switch ON) |
A or B | B or A | CL = 50 pF, RL = 600 Ω, fin = sine wave (see Figure 6) |
1.65 V | 35 | MHz |
2.3 V | 120 | |||||
3 V | 175 | |||||
4.5 V | 195 | |||||
CL = 5 pF, RL = 50 Ω, fin = sine wave (see Figure 6) |
1.65 V | >300 | ||||
2.3 V | >300 | |||||
3 V | >300 | |||||
4.5 V | >300 | |||||
Crosstalk (control input to signal output) |
C | A or B | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (square wave) (see Figure 7) |
1.65 V | 35 | mV |
2.3 V | 50 | |||||
3 V | 70 | |||||
4.5 V | 100 | |||||
Feedthrough attenuation(2)
(switch OFF) |
A or B | B or A | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (sine wave) (see Figure 8) |
1.65 V | –58 | dB |
2.3 V | –58 | |||||
3 V | –58 | |||||
4.5 V | –58 | |||||
CL = 5 pF, RL = 50 Ω, fin = 1 MHz (sine wave) (see Figure 8) |
1.65 V | –42 | ||||
2.3 V | –42 | |||||
3 V | –42 | |||||
4.5 V | –42 | |||||
Sine-wave distortion | A or B | B or A | CL = 50 pF, RL = 10 kΩ, fin = 1 kHz (sine wave) (see Figure 9) |
1.65 V | 0.1% | |
2.3 V | 0.025% | |||||
3 V | 0.015% | |||||
4.5 V | 0.01% | |||||
CL = 50 pF, RL = 10 kΩ, fin = 10 kHz (sine wave) (see Figure 9) |
1.65 V | 0.15% | ||||
2.3 V | 0.025% | |||||
3 V | 0.015% | |||||
4.5 V | 0.01% |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance | f = 10 MHz | 8 | 9 | 9 | 11 | pF |