ZHCSV61V January 1993 – May 2024 SN54LVC08A , SN74LVC08A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
A balanced output allows the device to sink and source similar currents. The high drive capability of this device creates fast edges into light loads so routing and load conditions should be considered to prevent ringing. Additionally, the outputs of this device are capable of driving larger currents than the device can sustain without being damaged. It is important for the power output of the device to be limited to avoid thermal runaway and damage due to over-current. The electrical and thermal limits defined the in the Section 5.1 must be followed at all times.