SCLS469F March 2003 – December 2014 SN74LV4052A-Q1
PRODUCTION DATA.
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 2Y0 | I(1) | Input to mux 2 |
2 | 2Y2 | I(1) | Input to mux 2 |
3 | 2-COM | O(1) | Output of mux 2 |
4 | 2Y3 | I(1) | Input to mux 2 |
5 | 2Y1 | I(1) | Input to mux 2 |
6 | INH | I | Enables the outputs of the device. Logic low level with turn the outputs on, high level will turn them off. |
7 | GND | - | Ground |
8 | GND | - | Ground |
9 | B | I | Selector line for outputs (see Device Functional Modes for specific information) |
10 | A | I | Selector line for outputs (see Device Functional Modes for specific information) |
11 | 1Y3 | I(1) | Input to mux 1 |
12 | 1Y0 | I(1) | Input to mux 1 |
13 | 1-COM | O(1) | Output of mux 1 |
14 | 1Y1 | I(1) | Input to mux 1 |
15 | 1Y2 | I(1) | Input to mux 1 |
16 | Vcc | I | Device power input |