SCLS428I May 1999 – September 2015 SN74LV4051A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SN74LV4051A device is an 8-channel analog multiplexer. A multiplexer is used when several signals must share the same device or resource. This device allows for the selection of one of these signals at a time for analysis or propagation.
The SN74LV4051A device contains one 8-channel multiplexer for use in a variety of applications and can also be configured as demultiplexer by using the COM pin as an input and the Yn pins as outputs. This device is qualified to operate in the temperature range –40°C to +85°C (maximum depends on package type).
INPUTS | ON CHANNEL |
|||
---|---|---|---|---|
INH | C | B | A | |
L | L | L | L | Y0 |
L | L | L | H | Y1 |
L | L | H | L | Y2 |
L | L | H | H | Y3 |
L | H | L | L | Y4 |
L | H | L | H | Y5 |
L | H | H | L | Y6 |
L | H | H | H | Y7 |
H | X | X | X | None |