ZHCSBY5D December 2013 – March 2024 SN74LV1T125
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | FREQUENCY (TYP) | VCC | CL | TA = 25°C | TA = –65°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tpd | Any In | Y | DC to 50 MHz | 5.0 V | 15 pF | 2.7 | 5.5 | 3.4 | 6.5 | ns | ||
30 pF | 3.0 | 6.5 | 4.1 | 7.5 | ||||||||
3.3 V | 15 pF | 4.0 | 7.0 | 5.0 | 8.0 | ns | ||||||
30 pF | 4.9 | 8.0 | 6.0 | 9.0 | ||||||||
DC to 25 MHz | 2.5 V | 15 pF | 5.8 | 8.5 | 6.8 | 9.5 | ns | |||||
30 pF | 6.5 | 9.5 | 7.5 | 10.5 | ||||||||
DC to 15 MHz | 1.8 V | 15 pF | 10.5 | 13.0 | 11.8 | 14.0 | ns | |||||
30 pF | 12.0 | 14.5 | 12.0 | 15.5 | ||||||||
tPZH, tPZL | OE | Y | DC to 50 MHz | 5.0 V | 15 pF | 3.0 | 5.0 | 3.5 | 6.0 | ns | ||
30 pF | 4.3 | 6.5 | 4.9 | 7.5 | ||||||||
3.3 V | 15 pF | 4.0 | 6.5 | 4.5 | 7.5 | ns | ||||||
30 pF | 5.0 | 8.0 | 6.5 | 9.0 | ||||||||
DC to 25 MHz | 2.5 V | 15 pF | 5.5 | 8.0 | 6.1 | 9.0 | ns | |||||
30 pF | 7.0 | 10.0 | 8.5 | 11.0 | ||||||||
DC to 15 MHz | 1.8 V | 15 pF | 9.0 | 12.0 | 9.85 | 13.0 | ns | |||||
30 pF | 12.5 | 15.0 | 13.5 | 16.0 | ||||||||
tPHZ, tPLZ | OE | Y | DC to 50 MHz | 5.0 V | 15 pF | 4.2 | 6.5 | 4.5 | 7.0 | ns | ||
30 pF | 4.8 | 8.0 | 5.0 | 8.5 | ||||||||
3.3 V | 15 pF | 4.5 | 7.0 | 5.0 | 8.0 | ns | ||||||
30 pF | 5.0 | 8.0 | 5.5 | 9.0 | ||||||||
DC to 25MHz | 2.5 V | 15 pF | 5.0 | 11.0 | 6.0 | 9.0 | ns | |||||
30 pF | 6.0 | 9.0 | 7.0 | 10.0 | ||||||||
DC to 15MHz | 1.8 V | 15 pF | 8.0 | 10.0 | 8.5 | 11.0 | ns | |||||
30 pF | 8.5 | 11.0 | 9.5 | 12.0 |