ZHCSRA9I April 1998 – March 2023 SN74LV174A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
The SN74LV174A is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The inputs are 5-V tolerant allowing for down translation to VCC.