ZHCSL49B March 2004 – April 2020 SN74HC74-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Ensure the desired supply voltage is within the range specified in the Recommended Operating Conditions. The supply voltage sets the device's electrical characteristics as described in the Electrical Characteristics.
The supply must be capable of sourcing current equal to the total current to be sourced by all outputs of the SN74HC74-Q1 plus the maximum supply current, ICC, listed in the Electrical Characteristics. The logic device can only source or sink as much current as it is provided at the supply and ground pins, respectively. Be sure not to exceed the maximum total current through GND or VCC listed in the Absolute Maximum Ratings.
Total power consumption can be calculated using the information provided in CMOS Power Consumption and Cpd Calculation.
Thermal increase can be calculated using the information provided in Thermal Characteristics of Standard Linear and Logic (SLL) Packages and Devices.
CAUTION
The maximum junction temperature, TJ(max) listed in the Absolute Maximum Ratings, is an additional limitation to prevent damage to the device. Do not violate any values listed in the Absolute Maximum Ratings. These limits are provided to prevent damage to the device.