ZHCSR10E January 1996 – September 2022 SN54HC640 , SN74HC640
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS(1) | VCC (V) | TA = 25°C | SN54HC640 | SN74HC640 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | High-level output voltage | IOH = –20 μA | 2 | 1.9 | 1.998 | 1.9 | 1.9 | V | ||||
4.5 | 4.4 | 4.400 | 4.4 | 4.4 | ||||||||
6 | 5.9 | 5.999 | 5.9 | 5.9 | ||||||||
IOH = –6 mA | 4.5 | 3.98 | 4.3 | 3.7 | 3.84 | |||||||
IOH = –7.8 mA | 6 | 5.48 | 5.8 | 5.2 | 5.34 | |||||||
VOL | Low-level output voltage | IOL = 20 μA | 2 | 0.002 | 0.1 | 0.1 | 0.1 | V | ||||
4.5 | 0.001 | 0.1 | 0.1 | 0.1 | ||||||||
6 | 0.001 | 0.1 | 0.1 | 0.1 | ||||||||
IOL = 6 mA | 4.5 | 0.17 | 0.26 | 0.4 | 0.33 | |||||||
IOL = 7.8 mA | 6 | 0.15 | 0.26 | 0.4 | 0.33 | |||||||
II | Input hold current | DIR or OE | VI = VCC or 0 | 6 | ±0.1 | ±100 | ±1000 | ±1000 | nA | |||
IOZ | Off-state output current | A or B | VI = VCC or 0. IO = 0 |
6 | ±0.01 | ±0.5 | ±10 | ±5 | μA | |||
ΔICC | Supply-current change | One input at 0.5V or 2.4 V, Other inputs at 0 or VCC | 6 | 8 | 160 | 80 | μA | |||||
Ci | Input capacitance | DIR or OE | 2 to 6 | 3 | 10 | 10 | 10 | pF |