ZHCSQJ9E January   1996  – May 2022 SN54HC541 , SN74HC541

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics, TA = 25°C
    6. 6.6  Electrical Characteristics, SN54HC541
    7. 6.7  Electrical Characteristics, SN74HC541
    8. 6.8  Switching Characteristics, CL = 50 pF, TA = 25°C
    9. 6.9  Switching Characteristics, CL = 50 pF, SN54HC541
    10. 6.10 Switching Characteristics, CL = 50 pF, SN74HC541
    11. 6.11 Switching Characteristics, CL = 150 pF, TA = 25°C
    12. 6.12 Switching Characteristics, CL = 150 pF, SN54HC541
    13. 6.13 Switching Characteristics, CL = 150 pF, SN74HC541
    14. 6.14 Operating Characteristics
    15. 6.15 Typical Characteristics
  7. Parameter Measurement Information
    1.     24
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 支持资源
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 术语表
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DB|20
  • NS|20
  • N|20
  • DW|20
  • PW|20
散热焊盘机械数据 (封装 | 引脚)
订购信息

GUID-5FA8EECA-5E6E-4CE5-B253-9704C8C88472-low.gif
CL includes probe and test-fixture capacitance.
Waveform 1 is for an output with internal conditions such that the output is low except when disabled by the output control.
Waveform 2 is for an output with internal conditions such that the output is high except when disabled by the output control.
Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tr = 6 ns, tf = 6 ns.
The outputs are measured one at a time with one input transition per measurement.
tPLZ and tPHZ are the same as tdis.
tPZL and tPZH are the same as ten.
tPLH and tPHL are the same as tpd.
Figure 7-1 Load Circuit and Voltage Waveforms