ZHCSL51B May 2004 – April 2020 SN74HC04-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SN74HC04-Q1 can be used to add an additional stage to a counter with an external flip-flop. Because counters use a negative edge trigger, the flip-flop's clock input must be inverted to provide this function. This function only requires one of the six available inverters in the SN74HC04-Q1 device, so the remaining channels can be used for other applications needing an inverted signal or improved signal integrity. Unused inputs must be terminated at VCC or GND. Unused outputs can be left floating.