ZHCSIG9D September   2003  – July 2018 SN74CB3Q3257

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     逻辑图(正逻辑)
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
    6. 6.6 Switching Characteristics, VCC = 2.5 V
    7. 6.7 Switching Characteristics, VCC = 3.3 V
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 术语表
  13. 13机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • PW|16
  • DBQ|16
  • RGY|16
  • DGV|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

Feature Description

The SN74CB3Q3257 device has a high-bandwidth data path (up to 500 MHz) and has 5-V tolerant I/Os with the device powered up or powered down. It also has low and flat ON-state resistance (ron) characteristics over operating range (ron = 4 Ω Typical).

This device also has rail-to-rail switching on data I/O ports for 0- to 5-V switching with 3.3-V VCCand 0- to 3.3-V switching with 2.5-V VCCas well as bidirectional data flow with near-zero propagation delay and low input/output capacitance that minimizes loading and signal distortion (Cio(OFF) = 3.5 pF Typical).

The SN74CB3Q3257 also provides a fast switching frequency (fOE = 20 MHz Max) with data and control inputs that provide undershoot clamp diodes as well as low power consumption (ICC = 0.6 mA Typical).

The VCC operating range is from 2.3 V to 3.6 V and the data I/Os support 0- to 5-V signal levels of (0.8-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V).

The control inputs can be driven by TTL or 5-V / 3.3-V CMOS outputs as well as Ioff Supports Partial-Power-Down Mode Operation.