SCES582H July 2004 – April 2015 SN74AVCH2T45
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | SSOP, VSSOP |
DSBGA | |
VCCA | 1 | A1 | Supply Voltage A |
VCCB | 8 | A2 | Supply Voltage B |
GND | 4 | D1 | Ground |
A1 | 2 | B1 | Output or input depending on state of DIR. Output level depends on VCCA. |
A2 | 3 | C1 | Output or input depending on state of DIR. Output level depends on VCCA. |
B1 | 7 | B2 | Output or input depending on state of DIR. Output level depends on VCCB. |
B2 | 6 | C2 | Output or input depending on state of DIR. Output level depends on VCCB. |
DIR | 5 | D2 | Direction Pin, Connect to GND or to VCCA. |