ZHCSLI2B June 2011 – July 2020 SN74AVC4T234
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCA | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
tPLH | B | A | VCCA = 1.1 V | 2.7 | ns | ||
VCCA = 1.4 V | 2 | 3.5 | |||||
VCCA = 1.65 V | 1.5 | 3.1 | |||||
VCCA = 2.3 V | 1.2 | 2.8 | |||||
VCCA = 3 V | 0.2 | 4.1 | |||||
tPHL | B | A | VCCA = 1.1 V | 2.4 | ns | ||
VCCA = 1.4 V | 2 | 3.7 | |||||
VCCA = 1.65 V | 1.5 | 3.7 | |||||
VCCA = 2.3 V | 1.2 | 2.8 | |||||
VCCA = 3 V | 0.2 | 3.5 |