ZHCS961F June 2012 – April 2018 SN74AUP1T34
PRODUCTION DATA.
The SN74AUP1T34 is a unidirectional, single-bit, dual-supply, noninverting voltage-level translator. Pin A, which is referenced to VCCA, receives the signal that is to be level translated. Pin B, which is referenced to VCCB, transmits the level translated signal. Both supply pins VCCA and VCCB support a voltage range from 0.9 V to
3.6 V.