SCES370R SEPTEMBER 2001 – June 2017 SN74AUC1G04
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 3.6 | V | |
VI | Input voltage(2) | –0.5 | 3.6 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 3.6 | V | |
Output voltage range(2) | –0.5 | VCC + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±20 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 | |||
Machine Model (A115-A) | 200 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 0.8 | 2.7 | V | |
VIH | High-level input voltage | VCC = 0.8 V | VCC | V | |
VCC = 1.1 V to 1.95 V | 0.65 × VCC | ||||
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VIL | Low-level input voltage | VCC = 0.8 V | 0 | V | |
VCC = 1.1 V to 1.95 V | 0.35 × VCC | ||||
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VI | Input voltage | 0 | 3.6 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 0.8 V | –0.7 | mA | |
VCC = 1.1 V | –3 | ||||
VCC = 1.4 V | –5 | ||||
VCC = 1.65 V | –8 | ||||
VCC = 2.3 V | –9 | ||||
IOL | Low-level output current | VCC = 0.8 V | 0.7 | mA | |
VCC = 1.1 V | 3 | ||||
VCC = 1.4 V | 5 | ||||
VCC = 1.65 V | 8 | ||||
VCC = 2.3 V | 9 | ||||
Δt/Δv | Input transition rise or fall rate | 20 | ns/V | ||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | SN74AUC1G04 | UNIT | |||||
---|---|---|---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | DRL (SOT-5X3) | DRY (SON) | YZP (DSBGA) | |||
5 PINS | 5 PINS | 5 PINS | 6 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 206 | 252 | 142 | 234 | 132 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOH | IOH = –100 μA | 0.8 V to 2.7 V | VCC – 0.1 | V | ||||
IOH = –0.7 mA | 0.8 V | 0.55 | ||||||
IOH = –3 mA | 1.1 V | 0.8 | ||||||
IOH = –5 mA | 1.4 V | 1 | ||||||
IOH = –8 mA | 1.65 V | 1.2 | ||||||
IOH = –9 mA | 2.3 V | 1.8 | ||||||
VOL | IOL = 100 μA | 0.8 V to 2.7 V | 0.2 | V | ||||
IOL = 0.7 mA | 0.8 V | 0.25 | ||||||
IOL = 3 mA | 1.1 V | 0.3 | ||||||
IOL = 5 mA | 1.4 V | 0.4 | ||||||
IOL = 8 mA | 1.65 V | 0.45 | ||||||
IOL = 9 mA | 2.3 V | 0.6 | ||||||
II | A input | VI = VCC or GND | 0 to 2.7 V | ±5 | μA | |||
I off | VI = VO or 2.7 V | 0 | ±10 | μA | ||||
ICC | VI = VCC or GND, | IO = 0 | 0.8 V to 2.7 V | 10 | μA | |||
Ci | VI = VCC or GND | 2.5 V | 3 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 0.8 V | VCC = 1.2 V ± 0.1 V |
VCC = 1.5 V ± 0.1 V |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | TYP | MAX | MIN | MAX | ||||
tpd | A | Y | 4.4 | 0.8 | 3 | 0.5 | 2 | 0.5 | 1 | 2.1 | 0.5 | 1.6 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
tpd | A | Y | 0.6 | 1.2 | 2.2 | 0.5 | 1.9 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 0.8 V | VCC = 1.2 V | VCC = 1.5 V | VCC = 1.8 V | VCC = 2.5 V | UNIT | |
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance |
f = 10 MHz | 14 | 14 | 14 | 14 | 19 | pF |