ZHCSR74E March 2005 – February 2024 SN74AHCT1G32-Q1
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 5 | 6.9 | 1 | 8 | 9.5 | ns | ||
tPHL | 5 | 6.9 | 1 | 8 | 9.5 | ||||||
tPLH | A or B | Y | CL = 50 pF | 5.5 | 7.9 | 1 | 9 | 10.5 | ns | ||
tPHL | 5.5 | 7.9 | 1 | 9 | 10.5 |