ZHCSSH4D May 2003 – October 2023 SN74AHCT1G125-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||||
VOH | IOH = –50 µA | 3 V | 2.9 | 3 | 2.9 | V | ||||
4.5 V | 4.4 | 4.5 | 4.4 | |||||||
IOH = –4 mA | 3 V | 2.58 | 2.34 | |||||||
IOH = –8 mA | 4.5 V | 3.94 | 3.66 | |||||||
VOL | IOL = 50 µA | 3 V and 4.5 V | 0.1 | 0.1 | V | |||||
IOL = 4 mA | 3 V | 0.36 | 0.52 | |||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.52 | |||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | µA | |||||
IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | µA | |||||
ICC | VI = VCC or GND, | IO = 0, | OE high or low | 3 V and 5.5 V | 1 | 10 | µA | |||
ΔICC (1) | One input at 3.4 V, | Other input at VCC or GND | 5.5 V | 1.35 | 1.5 | mA | ||||
Ci | VI = VCC or GND | 5 V | 4 | 10 | 10 | pF | ||||
Co | VO = VCC or GND | 5 V | 10 | pF |