ZHCSTE2S March 1996 – February 2024 SN74AHCT1G08
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN74AHCT1G08 device is a single 2-input positive-AND gate. The device performs the Boolean AND function (Y = A • B or Y = A + B) in positive logic. Low ICC current allows this device to be used in power-sensitive or battery-powered applications. Robust inputs allow the device to up-translate with a propagation delay of 20 ns.