ZHCSVZ9H June 1998 – April 2024 SN74AHC594
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHC594(2) | SN74AHC594 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
fmax | CL = 15 pF | 80(1) | 120(2) | 70(1) | 70 | MHz | ||||||
CL = 50 pF | 55 | 105 | 50 | 50 | ||||||||
tPLH | RCLK | QA – QH | CL = 15 pF | 4.6(1) | 8(1) | 1(1) | 8.5(1) | 1 | 8.5 | ns | ||
tPHL | 4.9(1) | 8.2(1) | 1(1) | 8.8(1) | 1 | 8.8 | ||||||
tPLH | SRCLK | QH' | CL = 15 pF | 5.4(1) | 9.1(1) | 1(1) | 9.7(1) | 1 | 9.7 | ns | ||
tPHL | 5.5(1) | 9.2(1) | 1(1) | 9.9(1) | 1 | 9.9 | ||||||
tPHL | RCLR | QA – QH | CL = 15 pF | 6(1) | 9.8(1) | 1(1) | 10.6(1) | 1 | 10.6 | ns | ||
tPHL | SRCLR | QH' | CL = 15 pF | 5.6(1) | 9.2(1) | 1(1) | 10(1) | 1 | 10 | ns | ||
tPLH | RCLK | QA – QH | CL = 50 pF | 6.9 | 10.5 | 1 | 11.1 | 1 | 11.1 | ns | ||
tPHL | 8.1 | 11.9 | 1 | 13.1 | 1 | 13.1 | ||||||
tPLH | SRCLK | QH' | CL = 50 pF | 7.7 | 11.7 | 1 | 12.4 | 1 | 12.4 | ns | ||
tPHL | 8.4 | 12.5 | 1 | 13.9 | 1 | 13.9 | ||||||
tPHL | RCLR | QA – QH | CL = 50 pF | 9.1 | 13.1 | 1 | 14.4 | 1 | 14.4 | ns | ||
tPHL | SRCLR | QH' | CL = 50 pF | 8.5 | 12.4 | 1 | 14 | 1 | 14 | ns |