ZHCSS03B december 2004 – april 2023 SN74AHC541-Q1
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | TA = −40°C TO 125°C | TA = −40°C TO 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 5 | 7 | 1 | 8.5 | 1 | 8.5 | ns | |
tPHL | 5 | 7 | 1 | 8.5 | 1 | 8.5 | |||||
tPZH | OE | Y | CL = 15 pF | 6 | 10.5 | 1 | 11 | 1 | 11 | ns | |
tPZL | 6 | 10.5 | 1 | 11 | 1 | 11 | |||||
tPHZ | OE | Y | CL = 15 pF | 7 | 11 | 1 | 12 | 1 | 12 | ns | |
tPLZ | 7 | 11 | 1 | 12 | 1 | 12 | |||||
tPLH | A | Y | CL = 50 pF | 7.5 | 10.5 | 1 | 12 | 1 | 12 | ns | |
tPHL | 7.5 | 10.5 | 1 | 12 | 1 | 12 | |||||
tPZH | OE | Y | CL = 50 pF | 8 | 14 | 1 | 16 | 1 | 16 | ns | |
tPZL | 8 | 14 | 1 | 16 | 1 | 16 | |||||
tPHZ | OE | Y | CL = 50 pF | 9 | 15.4 | 1 | 17.5 | 1 | 17.5 | ns | |
tPLZ | 9 | 15.4 | 1 | 17.5 | 1 | 17.5 | |||||
tsk(o) | CL = 50 pF | 1.5 | 1.5 | ns |