ZHCSTA0M August 1997 – February 2024 SN74AHC1G126
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 5.6 | 8 | 1 | 9.5 | 1 | 10 | ns | |
tPHL | 5.6 | 8 | 1 | 9.5 | 1 | 10 | |||||
tPZH | OE | Y | CL = 15 pF | 5.4 | 8 | 1 | 9.5 | 1 | 10 | ns | |
tPZL | 5.4 | 8 | 1 | 9.5 | 1 | 10 | |||||
tPHZ | OE | Y | CL = 15 pF | 7 | 9.7 | 1 | 11.5 | 1 | 12.5 | ns | |
tPLZ | 7 | 9.7 | 1 | 11.5 | 1 | 12.5 | |||||
tPLH | A | Y | CL = 50 pF | 8.1 | 11.5 | 1 | 13 | 1 | 14 | ns | |
tPHL | 8.1 | 11.5 | 1 | 13 | 1 | 14 | |||||
tPZH | OE | Y | CL = 50 pF | 7.9 | 11.5 | 1 | 13 | 1 | 14 | ns | |
tPZL | 7.9 | 11.5 | 1 | 13 | 1 | 14 | |||||
tPHZ | OE | Y | CL = 50 pF | 9.5 | 13.2 | 1 | 15 | 1 | 16 | ns | |
tPLZ | 9.5 | 13.2 | 1 | 15 | 1 | 16 |