SCLS327H March 1996 – October 2014 SN74AHC16244
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SNx4AHC16244 devices are 16-bit buffers and line drivers designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters
These devices can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. They provide true outputs and symmetrical active-low output-enable (OE) inputs.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pull-up resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. The SN54AHC16244 is characterized for operation over the full military temperature range of –55°C to 125°C. The SN74AHC16244 is characterized for operation from –40°C to 85°C.
INPUTS | OUTPUT Y |
|
---|---|---|
OE | A | |
L | H | H |
L | L | L |
H | X | High-Z |