ZHCSSF7D september 1998 – june 2023 SN74AHC08Q-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | VCC | TA= 25°C | TA = −40°C TO 125°C | TA = −40°C TO 85°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | IOH = −50 μΑ | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | |||||
3 V | 2.9 | 3 | 2.9 | 2.9 | ||||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | ||||||||
IOH = −4 mA | 3 V | 2.58 | 2.48 | 2.48 | ||||||||
IOH = −8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | ||||||||
VOL | IOL = 50 μΑ | 2 V | 0.1 | 0.1 | 0.1 | V | ||||||
3 V | 0.1 | 0.1 | 0.1 | |||||||||
4.5 V | 0.1 | 0.1 | 0.1 | |||||||||
IOL = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | ||||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||||
II | A or B inputs | Vl = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | ±1 | μΑ | |||||
ICC | Vl = VCC or GND, | IO = 0 | 5.5 V | 2 | 20 | 20 | μA | |||||
Ci | VI = VCC or GND | 5 V | 4 | 10 | pF |