ZHCSS53G June 1995 – March 2024 SN74AC241
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
The 'AC241 devices are organized as two 4-bit buffers/drivers with separate complementary output-enable (1OE and 2OE) inputs. When 1OE is low or 2OE is high, the device passes noninverted data from the A inputs to the Y outputs. When 1OE is high or 2OE is low, the outputs are in the high-impedance state.
To ensure the high-impedance state during power up or power down, OE should be tied to Vcc through a pullup resistor and OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sinking or the current-sourcing capability of the driver.