SLLS301R APRIL 1998 – January 2016 SN65LVDS050 , SN65LVDS051 , SN65LVDS179 , SN65LVDS180
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SN65LVDS179, SN65LVDS180, SN65LVDS050, and SN65LVDS051 devices are differential line drivers and receivers that use low-voltage differential signaling (LVDS) to achieve signaling rates as high as 400 Mbps (see Table 1). The TIA/EIA-644 standard-compliant electrical interface provides a minimum differential output voltage magnitude of 247 mV into a 100-Ω load and receipt of 100-mV signals with up to 1 V of ground potential difference between a transmitter and receiver.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65LVDS179 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
SN65LVDS180 | SOIC (14) | 8.65 mm × 3.91 mm |
TSSOP (14) | 5.00 mm × 4.40 mm | |
SN65LVDS050 | SOIC (16) | 9.90 mm × 3.91 mm |
TSSOP (16) | 5.00 mm × 4.40 mm | |
SN65LVDS051 | SOIC (16) | 9.90 mm × 3.91 mm |
TSSOP (16) | 5.00 mm × 4.40 mm |