ZHCS686A January 2012 – March 2016 SN65LVCP114
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The SN65LVCP114 device has enough equalization to be placed on the receiver side and compensate traces up to 24 inches. The SN65LVCP114 device can be placed on transmitter side and still have an open eye after a trace of 24 inches.
Table 17 lists the design parameters of the SN65LVCP114.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 3.3 V |
VOD | 600 mV |
EQ | 13.9 dB |
GAIN | 0.5 (–6 dB) |
Trace length | 16 inches |
Table 18 lists the design parameters of the SN65LVCP114.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 3.3 V |
VOD | 600 mV |
EQ | 13.9 dB |
Gain | 1 (0 dB) |
Trace lenght | 24 inches |