ZHCSRM9B October 2003 – January 2023 SN65LBC176-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
td(OD) | Differential output delay time | RL = 54
Ω CL = 50 pF See Fig 3 |
8 | 31 | ns | |
tt(OD) | Differential output transition time | 12 | ns | |||
tsk(p) | Pulse skew ( | td(ODH) − td(ODL)| ) | 6 | ns | |||
tPZH | Output enable time to high level | RL = 110 Ω See Figure 4 |
65 | ns | ||
tPZL | Output enable time to low level | RL = 110 Ω See Figure 5 |
65 | ns | ||
tPHZ | Output disable time from high level | RL = 110 Ω See Figure 4 |
105 | ns | ||
tPLZ | Output disable time from low level | RL = 110 Ω See Figure 5 |
105 | ns |