ZHCSW08F July 1993 – April 2024 SN65LBC174 , SN75LBC174
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC | 4.75 | 5 | 5.25 | V | |
High-level input voltage, VIH | 2 | V | |||
Low-level input voltage, VIL | 0.8 | V | |||
Voltage at any bus terminal (separately or common-mode), VO | Y or Z | 12 | V | ||
–7 | |||||
High-level output current, IOH | Y or Z | –60 | mA | ||
Low-level output current, IOL | Y or Z | 60 | mA | ||
Continuous total power dissipation | See Dissipation Rating Table | ||||
Operating free-air temperature, TA | SN65LBC174 | –40 | 85 | °C | |
SN75LBC174 | 0 | 70 |