ZHCSRU5F September   2005  – March 2023 SN65HVD50 , SN65HVD52 , SN65HVD53 , SN65HVD54 , SN65HVD55

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Available Options
  6. Pin Configurations
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Recommended Operating Conditions
    3. 7.3 Electrostatic Discharge Protection
    4. 7.4 Driver Electrical Characteristics
    5. 7.5 Driver Switching Characteristics
    6. 7.6 Receiver Electrical Characteristics
    7. 7.7 Receiver Switching Characteristics
    8. 7.8 Thermal Characteristics
    9. 7.9 Typical Characteristics
  8. Parameter Measurement Information
  9. Device Information
    1. 9.1 Ll-Power Standby Mode
    2. 9.2 Function Tables
    3. 9.3 Equivalent Input and Output Schematic Diagrams
  10. 10Application and Implementation
    1. 10.1 Thermal Characteristics of IC Packages
  11. 11Device and Documentation Support
    1. 11.1 接收文档更新通知
    2. 11.2 支持资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Driver Electrical Characteristics

over recommended operating conditions unless otherwise noted
PARAMETERTEST CONDITIONSMINTYP(1)MAXUNIT
VI(K)Input clamp voltageII = –18 mA–1.5V
|VOD(SS)|Steady-state differential output voltageIO = 04VCC
RL = 54 Ω, See Figure 8-1 (RS-485)1.72.6
RL = 100 Ω, See Figure 8-1 (RS-422)2.43.2
Vtest = –7 V to 12 V, See Figure 8-21.6
Δ|VOD(SS)|Change in magnitude of steady-state differential output voltage between statesRL = 54 Ω, See Figure 8-1 and Figure 8-2–0.20.2
VOD(RING)Differential Output Voltage overshoot
and undershoot
RL = 54 Ω, CL = 50 pF, See Figure 8-5
See Figure 8-3 for definition
10%(2)
VOC(PP)Peak-to-peak
common-mode
output voltage
HVD50, HVD53See Figure 8-40.5
HVD51, HVD540.4
HVD52, HVD550.4
VOC(SS)Steady-state common-mode
output voltage
See Figure 8-42.23.3
ΔVOC(SS)Change in steady-state common-mode output voltage–0.10.1
IZ(Z) or IY(Z)High-impedance state output currentHVD50, HVD51, HVD52VCC = 0 V, VZ or VY = 12 V,
Other input at 0 V
90μA
VCC = 0 V, VZ or VY = –7 V,
Other input at 0 V
–10
HVD53, HVD54, HVD55VCC = 5 V or 0 V,
DE = 0 V
VZ or VY = 12 V
Other input
at 0 V
90
VCC = 5 V or 0 V,
DE = 0 V
VZ or VY = –7 V
–10
IZ(S) or IY(S)Short-circuit output current(3)VZ or VY = –7 VOther input
at 0 V
–250250mA
VZ or VY = 12 V–250250
IIInput currentD, DE0100μA
C(OD)Differential output capacitanceVOD = 0.4 sin (4E6πt) + 0.5 V,
DE at 0 V
16pF
All typical values are at 25°C and with a 5-V supply.
10% of the peak-to-peak differential output voltage swing, per TIA/EIA-485
Under some conditions of short-circuit to negative voltages, output currents exceeding the ANSI TIA/EIA-485-A maximum current of 250 mA may occur. Continuous exposure may affect device reliability.