ZHCSRU5F September 2005 – March 2023 SN65HVD50 , SN65HVD52 , SN65HVD53 , SN65HVD54 , SN65HVD55
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | |||
VI or VIC | Voltage at any bus terminal (separately or common mode) | –7(1) | 12 | ||||
1/tUI | Signaling rate | SN65HVD50, SN65HVD53 | 25 | Mbps | |||
SN65HVD51, SN65HVD54 | 5 | ||||||
SN65HVD52, SN65HVD55 | 1 | ||||||
RL | Differential load resistance | 54 | 60 | Ω | |||
VIH | High-level input voltage | D, DE, RE | 2 | VCC | V | ||
VIL | Low-level input voltage | D, DE, RE | 0 | 0.8 | |||
VID | Differential input voltage | -12 | 12 | ||||
IOH | High-level output current | Driver | -60 | mA | |||
Receiver | –8 | ||||||
IOL | Low-level output current | Driver | 60 | mA | |||
Receiver | 8 | ||||||
TJ(2) | Junction temperature | –40 | 150 | °C |