ZHCSRU6F May 2002 – March 2023 SN65HVD05 , SN65HVD06 , SN65HVD07 , SN75HVD06 , SN75HVD07
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output 1/2 UL | HVD05 | VID = –1.5 V to 1.5 V, CL = 15 pF, See Figure 6-8 | 14.6 | 25 | ns | |
tPHL | Propagation delay time, high-to-low-level output 1/2 UL | HVD05 | 14.6 | 25 | ns | ||
tPLH | Propagation delay time, low-to-high-level output 1/8 UL | HVD06 | 55 | 70 | ns | ||
HVD07 | 55 | 70 | |||||
tPHL | Propagation delay time, high-to-low-level output 1/8 UL | HVD06 | 55 | 70 | ns | ||
HVD07 | 55 | 70 | |||||
tsk(p) | Pulse skew (|tPHL – tPLH|) | HVD05 | 2 | ns | |||
HVD06 | 4.5 | ||||||
HVD07 | 4.5 | ||||||
tsk(pp)(2) | Part-to-part skew | HVD05 | 6.5 | ns | |||
HVD06 | 14 | ||||||
HVD07 | 14 | ||||||
tr | Output signal rise time | CL = 15 pF, See Figure 6-8 | 2 | 3 | ns | ||
tf | Output signal fall time | 2 | 3 | ||||
tPZH1 | Output enable time to high level | CL = 15 pF, DE at 3 V, See Figure 6-9 | 10 | ns | |||
tPZL1 | Output enable time to low level | 10 | |||||
tPHZ | Output disable time from high level | 15 | |||||
tPLZ | Output disable time from low level | 15 | |||||
tPZH2 | Propagation delay time, standby-to-high-level output | CL = 15 pF, DE at 0, See Figure 6-10 | 6 | μs | |||
tPZL2 | Propagation delay time, standby-to-low-level output | 6 |