ZHCSFS1A December 2016 – June 2018 SN65DSI84-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CHA_ACTIVE_LINE_LENGTH_HIGH | ||||||
R | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | Reserved | R | Reserved | |
3-0 | CHA_ACTIVE_LINE_LENGTH_HIGH | R/W | 0 | This field controls the length in pixels of the active horizontal line that are received on DSI Channel A and output to LVDS Channel A in single LVDS Channel mode(CSR 0x18.4=1), Channel A and B in dual LVDS Channel mode(CSR 0x18.4=0). The value in this field is the upper 4 bits of the 12-bit value for the horizontal line length. |