ZHCSRC8B April 1998 – January 2023 SN65ALS1176
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | VO = 2.7 V, | IO = – 0.4 mA | 0.2 | V | ||
VIT– | Negative-going input threshold voltage | VO = 0.5 V, | IO = 8 mA | –0.2(2) | V | ||
Vhys | Hysteresis voltage (VIT+ – VIT–) | 60 | mV | ||||
VIK | Enable-input clamp voltage | II = – 18 mA | –1.5 | V | |||
VOH | High-level output voltage |
VID = 200 mV, SeeFigure 6 |
IOH = – 400 μA, | 2.7 | V | ||
VOL | Low-level output voltage |
VID = – 200 mV, See Figure 7-6 |
IOL = 8 mA, | 0.45 | V | ||
IOZ | High-impedance-state output current | VO = 0.4 V to 2.4 V | ± 20 | μA | |||
VI | Line input current | Other input = 0 V(3) | VI = 12 V | 1 | mA | ||
VI = – 7 V | –0.8 | ||||||
IIH | High-level-enable input current | VIH = 2.7 V | 20 | mμA | |||
IIL | Low-level-enable input current | VIL = 0.4 V | –100 | μA | |||
rI | Input resistance | 12 | 20 | kΩ | |||
IOS | Short-circuit output current | VID = 200 mV, | VO = 0 | –15 | –85 | mA | |
ICC | Supply current | No load | Outputs enabled | 23 | 30 | mA | |
Outputs disabled | 19 | 26 |