ZHCSOI2H July 1985 – December 2021 SN65176B , SN75176B
PRODUCTION DATA
The driver differential outputs and the receiver differential inputs are connected internally to form differential input/output (I/O) bus ports that are designed to offer minimum loading to the bus when the driver is disabled or VCC = 0.