SDLS049C December   1983  – November 2016 SN5414 , SN54LS14 , SN7414 , SN74LS14

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
      1. 6.7.1 SNx414 Circuits
      2. 6.7.2 SNx4LS14 Circuits
  7. Parameter Measurement Information
    1. 7.1 Series SN5414 and SN7414 Devices
    2. 7.2 Series SN54LS14 and SN74LS14 Devices
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
      3. 9.2.3 Application Curve
    3. 9.3 System Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • J|14
  • FK|20
  • W|14
散热焊盘机械数据 (封装 | 引脚)
订购信息

Parameter Measurement Information

Series SN5414 and SN7414 Devices

SN5414 SN54LS14 SN7414 SN74LS14 54-74-Load-Circuit-2-State-Totem.gif Figure 14. Load Circuit For
2-State Totem-Pole Outputs
SN5414 SN54LS14 SN7414 SN74LS14 54-74-Load-Circuit-3-State-Outputs.gif Figure 16. Load Circuit For 3-State Outputs
SN5414 SN54LS14 SN7414 SN74LS14 54-74-Voltage-Waveforms-Setup-Hold-Times.gif Figure 18. Voltage Waveforms
Setup and Hold Times
SN5414 SN54LS14 SN7414 SN74LS14 54-74-Load-Circuit-Open-Collector-Outputs.gif Figure 15. Load Circuit For
Open-Collector Outputs
SN5414 SN54LS14 SN7414 SN74LS14 54-74-Voltage-Waveforms-Pulse-Durations.gif Figure 17. Voltage Waveforms Pulse Durations
SN5414 SN54LS14 SN7414 SN74LS14 54-74-Voltage-Waveforms-Prop-Delay-Times.gif Figure 19. Voltage Waveforms
Propagation Delay Times
SN5414 SN54LS14 SN7414 SN74LS14 54-74-Voltage-Waves-Enable-Disable-3-State-Outputs.gif
CL includes probe and jig capacitance.
All diodes are 1N3064 or equivalent.
Waveform 1 is for an output with internal conditions such that the output is low except when disabled by the output control. Waveform 2 is for an output with internal conditions such that the output is high except when disabled by the output control.
S1 and S2 are closed for tPLH, tPHL, tPHZ, and tPLZ; S1 is open and S2 is closed for tPZH; S1 is closed and S2 is open for tPZL.
All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO ≈ 50 Ω ; tr and tf ≤ 7 ns for Series SN5414 and SN7414 devices and tr and tf ≤ 2.5 ns for Series SN54S14 and SN74S14 devices.
The outputs are measured one at a time with one input transition per measurement.
Figure 20. Voltage Waveforms Enable and Disable Times, 3-State Outputs

Series SN54LS14 and SN74LS14 Devices

SN5414 SN54LS14 SN7414 SN74LS14 54LS-74LS-Load-Circuit-2-State-Totem.gif Figure 21. Load Circuit For
2-State Totem-Pole Outputs
SN5414 SN54LS14 SN7414 SN74LS14 54LS-74LS-Load-Circuit-3-State-Outputs.gif Figure 23. Load Circuit For 3-State Outputs
SN5414 SN54LS14 SN7414 SN74LS14 54LS-74LS-Voltage-Waveforms-Setup-Hold-Times.gif Figure 25. Voltage Waveforms
Setup and Hold Times
SN5414 SN54LS14 SN7414 SN74LS14 54LS-74LS-Load-Circuit-Open-Collector-Outputs.gif Figure 22. Load Circuit For
Open-Collector Outputs
SN5414 SN54LS14 SN7414 SN74LS14 54LS-74LS-Voltage-Waveforms-Pulse-Durations.gif Figure 24. Voltage Waveforms Pulse Durations
SN5414 SN54LS14 SN7414 SN74LS14 54LS-74LS-Voltage-Waveforms-Prop-Delay-Times.gif Figure 26. Voltage Waveforms
Propagation Delay Times
SN5414 SN54LS14 SN7414 SN74LS14 54LS-74LS-Voltage-Waveforms-Enable-Disable.gif
CL includes probe and jig capacitance.
All diodes are 1N3064 or equivalent.
Waveform 1 is for an output with internal conditions such that the output is low except when disabled by the output control. Waveform 2 is for an output with internal conditions such that the output is high except when disabled by the output control.
S1 and S2 are closed for tPLH, tPHL, tPHZ, and tPLZ; S1 is open and S2 is closed for tPZH; S1 is closed and S2 is open for tPZL.
Phase relationships between inputs and outputs have been chosen arbitrarily for these examples.
All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO ≈ 50 Ω, tr ≤ 1.5 ns, tf ≤ 2.6 ns.
The outputs are measured one at a time with one input transition per measurement.
Figure 27. Voltage Waveforms Enable and Disable Times, 3-State Outputs