ZHCSPH0G December 1982 – April 2022 SN54HC240 , SN74HC240
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC240 devices are organized as two 4-bit buffers/drivers with separate output-enable (OE) inputs. When OE is low, the device passes inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.