ZHCSRJ2H September 1994 – April 2024 SN54ACT245 , SN74ACT245
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
The SNx4ACT245 is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs.