ZHCSRM1H August 1995 – January 2023 SN54AC14 , SN74AC14
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
UNIT | |||
---|---|---|---|
Supply voltage range, VCC | -0.5 V to 7 | V | |
Input voltage range, VI ((2)) | -0.5 V to VCC + 0.5 | V | |
Output voltage range, VO ((2)) | -0.5 V to VCC + 0.5 | V | |
Input clamp current, IIK (VI < 0 or VI > VCC) | ±20 | mA | |
Output clamp current, IOK (VO < 0 or VO > VCC) | ±20 | mA | |
Continuous output current, IO (VO = 0 to VCC) | ±50 | mA | |
Continuous current through VCC or GND | ±200 | mA | |
Storage temperature range, Tstg | -65 to 150 | °C |