ZHCSGP1 September 2017 REF2125
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | EN | Input | Enable connection. Enables or disables the device. |
2 | VIN | Power | Input supply voltage connection. |
3 | CS | Input | Clean start pin. Connect to a resistor or capacitor to enable the clean start feature. |
4 | VOUT | Output | Reference voltage output. |
5 | GND | Ground | Ground connection. |