ZHCSHS0D September 2003 – March 2018 REF1112
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VR | Reverse breakdown voltage | IREF = 1.2 µA | 1.2475 | 1.25 | 1.2525 | V |
–0.2% | 0.2% | |||||
ΔVR | Temperature coefficient | 1.2 μA ≤ IREF ≤ 5 mA, TA = 0°C to +70°C | 10 | 30 | ppm/°C | |
1.5 μA ≤ IREF ≤ 5 mA, TA = –40°C to +85°C | 15 | 50 | ||||
1.5 μA ≤ IREF ≤ 5 mA, TA = –40°C to +125°C | 15 | |||||
IRMIN | Minimum operating current | 1 | 1.2 | µA | ||
ΔVR/ΔIR | Reverse breakdown voltage change with current | 1.2 μA ≤ IREF ≤ 5 mA | 30 | 100 | ppm/mA | |
ZR | Reverse dynamic impedance | 1.2 μA ≤ IREF ≤ 5 mA | 0.037 | 0.125 | Ω | |
eN | Low-frequency noise(1) | 0.1 Hz ≤ IREF ≤ 10 Hz | 25 | μVPP | ||
VHYST | Thermal hysteresis(2) | 100 | ppm | |||
ΔVR | Long-term stability | +25°C ± 0.1°C | 60 | ppm/kHr |