ZHCSKX3 March 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
This register configures the device shutdown
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SHDNZ_CFG[1:0] | DREG_KA_TIME[1:0] | |||||
R-0h | RW-1h | RW-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | Reserved | R | 0h | Reserved |
3-2 | SHDNZ_CFG[1:0] | RW | 1h | Shutdown configuration.
0d = DREG is powered down immediately after SHDNZ asserts 1d = DREG remains active to enable a clean shut down until a time-out is reached; after the time-out period, DREG is forced to power off 2d = DREG remains active until the device cleanly shuts down 3d = Reserved |
1-0 | DREG_KA_TIME[1:0] | RW | 1h | These bits set how long DREG remains active after SHDNZ asserts.
0d = DREG remains active for 30 ms (typical) 1d = DREG remains active for 25 ms (typical) 2d = DREG remains active for 10 ms (typical) 3d = DREG remains active for 5 ms (typical) |