ZHCSNJ3I October 2005 – June 2022 PCA9546A
PRODUCTION DATA
Following a start condition, the bus master must output the address of the slave it is accessing. The address of the PCA9546A is shown in Figure 8-7. To conserve power, no internal pull-up resistors are incorporated on the hardware-selectable address pins, and they must be pulled high or low.
The last bit of the slave address defines the operation to be performed. When set to a logic 1, a read is selected, while a logic 0 selects a write operation.