ZHCSNJ5E October 2005 – March 2021 PCA9545A
PRODUCTION DATA
Following the successful acknowledgment of the slave address, the bus master sends a byte to the PCA9545A, which is stored in the control register (see Figure 8-8). If multiple bytes are received by the PCA9545A, it saves the last byte received. This register can be written and read via the I2C bus.