ZHCSJ72A December 2018 – December 2021 OPT3004
PRODMIX
This register is also intended to help uniquely identify the device.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DID15 | DID14 | DID13 | DID12 | DID11 | DID10 | DID9 | DID8 |
R | R | R | R | R | R | R | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DID7 | DID6 | DID5 | DID4 | DID3 | DID2 | DID1 | DID0 |
R | R | R | R | R | R | R | R |
LEGEND: R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | DID[15:0] | R | 3001h | Device ID. The device ID reads 3001h. |