ZHCSM22 October 2020 OPA856
PRODUCTION DATA
at VS+ = +2.5 V, VS– = –2.5 V, RF = 0 Ω, Gain = 1 V/V, input common-mode biased at midsupply, RL = 200 Ω, output load referenced to midsupply, and TA = 25°C (unless otherwise noted)
3 Typical Units |
3 Typical Units |
3 Typical Units |
3 Typical Units |
3 Typical Units |
Output slammed to the negative rail |
σ = 0.2 mA |
σ = 1 µA |
σ = 0.7 µV/°C |
Output slammed to the positive rail |
σ = 0.12 mV |
σ = 0.1 µA |