ZHCSMQ4F November 2020 – February 2022 OPA2387 , OPA387 , OPA4387
PRODUCTION DATA
This single-supply, low-side, bidirectional current-sensing design example detects load currents from –1 A to +1 A. The single-ended output spans from 110 mV to 3.19 V. This design uses the OPAx387 because of the device low offset voltage and rail-to-rail input and output. One of the amplifiers is configured as a difference amplifier and the other amplifier provides the reference voltage. Figure 8-1 shows the design example schematic.