ZHCSFA4 July   2016 OPA2317-Q1 , OPA317-Q1
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
    4. 6.4 Thermal Information: OPA317-Q1
    5. 6.5 Thermal Information: OPA2317-Q1
    6. 6.6 Thermal Information: OPA4317-Q1
    7. 6.7 Electrical Characteristics: VS = 1.8 V to 5.5 V
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Operating Voltage
      2. 8.3.2 Input Voltage
      3. 8.3.3 Input Differential Voltage
      4. 8.3.4 Internal Offset Correction
      5. 8.3.5 EMI Susceptibility and Input Filtering
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Achieving Output Swing to the Op Amp Negative Rail
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
    3. 9.3 System Example
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档 
    2. 12.2 接收文档更新通知
    3. 12.3 相关链接
    4. 12.4 社区资源
    5. 12.5 商标
    6. 12.6 静电放电警告
    7. 12.7 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

Over operating free-air temperature range, unless otherwise noted.(1)
MIN MAX UNIT
VS = (V+) – (V–) Supply voltage 7 V
Signal input terminals (2) (V–) – 0.3 (V+) + 0.3 V
Signal input terminals(2) –10 10 mA
Output short circuit(3) Continuous
TA Operating temperature –40 150 °C
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Input terminals are diode-clamped to the power-supply rails. Input signals that can swing more than 0.3 V beyond the supply rails must be current-limited to 10 mA or less.
(3) Short-circuit to ground, one amplifier per package.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per AEC Q100-002(1) ±4000 V
Charged-device model (CDM), per AEC Q100-011 All pins ±1000
Corner pins ±1000
(1) AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted).
MIN MAX UNIT
(V+ – V–) Supply voltage 1.8 (±0.9) 5.5 (±2.25) V
TA Specified temperature –40 125 °C

6.4 Thermal Information: OPA317-Q1

THERMAL METRIC(1) OPA317-Q1 UNIT
DBV (SOT-23)
5 PINS
RθJA Junction-to-ambient thermal resistance 220.8 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 97.5 °C/W
RθJB Junction-to-board thermal resistance 61.7 °C/W
ψJT Junction-to-top characterization parameter 7.6 °C/W
ψJB Junction-to-board characterization parameter 61.1 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

6.5 Thermal Information: OPA2317-Q1

THERMAL METRIC(1) OPA2317-Q1 UNIT
DGK (VSSOP)
8 PINS
RθJA Junction-to-ambient thermal resistance 180.3 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 48.1 °C/W
RθJB Junction-to-board thermal resistance 100.9 °C/W
ψJT Junction-to-top characterization parameter 2.4 °C/W
ψJB Junction-to-board characterization parameter 99.3 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

6.6 Thermal Information: OPA4317-Q1

THERMAL METRIC(1) OPA4317-Q1 UNIT
PW (TSSOP)
14 PINS
RθJA Junction-to-ambient thermal resistance 120.8 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 34.3 °C/W
RθJB Junction-to-board thermal resistance 62.8 °C/W
ψJT Junction-to-top characterization parameter 1 °C/W
ψJB Junction-to-board characterization parameter 56.5 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

6.7 Electrical Characteristics: VS = 1.8 V to 5.5 V

At TA = 25°C, RL = 10 kΩ connected to midsupply, VCM = VOUT = midsupply, unless otherwise noted.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
OFFSET VOLTAGE
VOS Input offset voltage VS = 5 V 20 ±90 μV
TA = –40°C to +125°C, VS = 5 V ±100
dVOS/dT Input offset voltage
vs temperature
TA = –40°C to +125°C 0.05 μV/°C
PSRR Input offset voltage
vs power supply
TA = –40°C to +125°C, VS = 1.8 V to 5.5 V 1 10 μV/V
Long-term stability(1) See (1)
Channel separation, DC 5 μV/V
INPUT BIAS CURRENT
IB Input bias current ±275 pA
OPA4317-Q1 ±155
TA = –40°C to +125°C ±300
IOS Input offset current ±400 pA
OPA4317-Q1 ±140
NOISE
en Input voltage noise density f = 1 kHz 55 nV/√Hz
Input voltage noise f = 0.01 Hz to 1 Hz 0.3 μVPP
f = 0.1 Hz to 10 Hz 1.1
in Input current noise f = 10 Hz 100 fA/√Hz
INPUT VOLTAGE RANGE
VCM Common-mode voltage (V–) – 0.1 (V+) + 0.1 V
CMRR Common-mode rejection ratio TA = –40°C to +125°C
(V–) – 0.1 V < VCM < (V+) + 0.1 V
95 108 dB
OPA4317
TA = –40°C to +125°C
(V–) – 0.1 V < VCM < (V+) + 0.1 V, VS = 5.5 V
95 108
INPUT CAPACITANCE
Differential 2 pF
Common-mode 4 pF
OPEN-LOOP GAIN
AOL Open-loop voltage gain TA = –40°C to +125°C, RL = 10 kΩ
(V–) + 100 mV < VO < (V+) – 100 mV
100 110 dB
FREQUENCY RESPONSE
GBW Gain-bandwidth product CL = 100 pF 300 kHz
SR Slew rate G = 1 0.15 V/μs
OUTPUT
Voltage output swing from rail TA = –40°C to +125°C 30 100 mV
ISC Short-circuit current ±5 mA
CL Capacitive load drive See the Typical Characteristics section
Open-loop output impedance f = 350 kHz, IO = 0 2
POWER SUPPLY
VS Specified voltage 1.8 5.5 V
IQ Quiescent current per amplifier TA = –40°C to +125°C, IO = 0 21 35 μA
Turnon time VS = 5 V 100 µs
(1) 300-hour life test at 150°C demonstrated randomly distributed variation of approximately 1 μV.

6.8 Typical Characteristics

At TA = 25°C, CL = 0 pF, RL = 10 kΩ connected to midsupply, VCM = VOUT = midsupply, unless otherwise noted.
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_histo_bos432.gif Figure 1. Offset Voltage Production Distribution
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_cmrr-frq_bos351.gif
Figure 3. Common-Mode Rejection Ratio vs Frequency
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_vos-io_bos351.gif
Figure 5. Output Voltage Swing vs Output Current
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_ib-tmp_sbos682.gif
Figure 7. Input Bias Current vs Temperature
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_resp_lg_sbos682.gif
G = 1 RL = 10 kΩ
Figure 9. Large-Signal Step Response
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_pos_recov_bos682.gif
See Figure 18
Figure 11. Positive Overvoltage Recovery
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_tim-cloop_sbos682.gif
4-V Step
Figure 13. Settling Time vs Closed-Loop Gain
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_noise_sbos682.gif
Figure 15. 0.1-Hz to 10-Hz Noise
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_ibc_diff_v_sbos682.gif
See the Input Differential Voltage section
Figure 17. Input Bias Current vs
Input Differential Voltage
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_oloop-frq_sbos682.gif
Figure 2. Open-Loop Gain vs Frequency
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_psrr-frq_bos351.gif
Figure 4. Power-Supply Rejection Ratio vs Frequency
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_ib-vcm_bos342.gif
Figure 6. Input Bias Current vs Common-Mode Voltage
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_iq-tmp_bos342.gif
Figure 8. Quiescent Current vs Temperature
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_resp_sm_sbos682.gif
G = 1 RL = 10 kΩ
Figure 10. Small-Signal Step Response
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_neg_recov_bos682.gif
See Figure 18
Figure 12. Negative Overvoltage Recovery
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_ovrshoot-cl_bos351.gif
Figure 14. Small-Signal Overshoot vs Load Capacitance
OPA317-Q1 OPA2317-Q1 OPA4317-Q1 tc_noise-frq_bos351.gif Figure 16. Current and Voltage Noise Spectral Density vs Frequency